??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS102PB - Square handle diagonal type
Bill of material
LS102PB122
MODEL
Model
LS102PB122
LV1
type
Bevel type
MAT
Material
PA
SUR
Surface treatment
black
CODE
Code
LS102PB
VAR02
L
mm
FIX02
L1
142 mm
FIX04
d
6.2 mm
FIX06
d1
13 mm
FIX08
S
10 mm
FIX10
H
40 mm
FIX12
B
26 mm
FIX14
h
8 mm
FIX16
Reference weight
0.04 kg/pcs
FIX95
PDF
PDF