??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS103PB - Square handle diagonal type
Bill of material
LS103PB120
MODEL
Model
LS103PB120
LV1
type
Bevel type
MAT
Material
PA6+GF30
SUR
Surface treatment
Black
CODE
Code
LS103PB
VAR02
L
mm
FIX02
H
41 mm
FIX04
A
13 mm
FIX06
B
12 mm
FIX08
L1
130 mm
FIX10
d
4.2 mm
FIX12
d1
7.20 mm
FIX14
h1
4.2 mm
FIX95
PDF
PDF