??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS11S - Round handle
Bill of material
LS11S10-80-27
MODEL
Model
LS11S10-80-27
LV1
type
Round handle
MAT
material
Equivalent to SUS304
SUR
Surface treatment
polishing
CODE
Code
LS11S
VAR02
D
mm
VAR04
L
mm
VAR06
H
mm
FIX02
La
90 mm
FIX04
M
5
FIX06
Permissible load
2500 N
FIX95
PDF
PDF.