??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS12S - Small diameter stainless steel handle
Bill of material
LS12S6-48-37
MODEL
Model
LS12S6-48-37
LV1
type
Small diameter stainless steel handle
MAT
material
Equivalent to SUS304
SUR
Surface treatment
polishing
CODE
Code
LS12S
VAR02
D
mm
VAR04
L
mm
FIX02
H
37 mm
FIX04
M
4
FIX06
Permissible load
3000 N
FIX08
Weight
23.5 g
FIX95
PDF
PDF.