??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
PRiCi FA
Description
LS13S,LS13A,LS13C,LS13AD,LS13AB,LS14S,LS14A,LS14C,LS14AD,LS14AB - Angle handle
Bill of material
LS13AB48
MODEL
Model
LV1
type
Angle handle
LV2
type
MAT
material
SUR
Surface treatment
CODE
Code
VAR02
L
mm
VAR04
Gasket selection
FIX02
La
58 mm
FIX04
Permissible load
2000 N
FIX06
Weight
90 g
FIX95
PDF
PDF.