??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
PRiCi FA
Description
LS16S,LS16C,LS17SLS17C - With rubber handle
Bill of material
LS16C10-80-27
MODEL
Model
LV1
type
With rubber handle
LV2
type
MAT
material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L
mm
VAR06
H
mm
VAR08
Gasket selection
FIX02
La
90 mm
FIX04
M
5 mm
FIX06
A
50 mm
FIX08
t
11.5 mm
FIX10
Permissible load
2500 N
FIX95
PDF
PDF.