??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS19L - Nylon internal thread handle
Bill of material
LS19L26-105-B
MODEL
Model
LS19L26-105-B
LV1
LV1 type
Nylon internal thread handle
MAT
material Handle
Glass fiber reinforced nylon 6
MATL
material Thread part
Brass (threaded sleeve)
SUR
Surface treatment
-
CODE
Code
LS19L
VAR02
A
26 mm
VAR04
L
mm
VRA06
Handle color
FIX02
L1
121 mm
FIX04
H
37 mm
FIX06
h
29 mm
FIX08
M (coarse thread)
6
FIX10
Permissible load
500 N
FIX12
Weight
55 g
FIX95
PDF
PDF.