??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS21S - Internal thread fancy handle
Bill of material
LS21S100
MODEL
Model
LS21S100
LV1
LV1 type
Internal thread fancy handle
MAT
material
Equivalent to SUS304
SUR
Surface treatment
polishing
CODE
Code
LS21S
VAR02
L
mm
FIX02
La
138 mm
FIX04
H
42 mm
FIX06
h
27 mm
FIX08
Permissible load
500 N
FIX10
Weight
351 g
FIX95
PDF
PDF.