??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS25S - Casting handle
Bill of material
LS25S105
MODEL
Model
LS25S105
LV1
LV1 type
Casting handle
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
polishing
CODE
code
LS25S
VAR02
L
mm
FIX02
L1
120 mm
FIX04
Ha
30 mm
FIX06
h
24 mm
FIX08
t
5.0 mm
FIX10
R
25 mm
FIX12
d
7.5 mm
FIX14
N
5.5 mm
FIX16
RXFZ
500 N
FIX18
Weight
83 g
FIX95
PDF
PDF