??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS26C,LS26S - Folding handle
Bill of material
LS26C138
MODEL
Model
LV1
LV1 type
Folding handle
MAT
Material
SUR
Surface treatment
CODE
code
VAR02
L
mm
FIX02
La
100 mm
FIX04
RXFZ
650 N
FIX06
Weight
150 g
FIX95
PDF
PDF