??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS29L - Cantilever handle
Bill of material
LS29L80
MODEL
Model
LS29L80
LV1
LV1 type
Cantilever handle
MAT
Material
Glass fiber reinforced nylon (Black Matt)
SUR
Surface treatment
-
CODE
code
LS29L
VAR02
L
mm
FIX02
Ha
29.0 mm
FIX04
h
18 mm
FIX06
A
16 mm
FIX08
R
3 mm
FIX10
C
6 mm
FIX12
Lr
5 mm
FIX14
Lc
3 mm
FIX16
D
24 mm
FIX18
P
12 mm
FIX20
K
6 mm
FIX22
RXFZ
60 N
FIX24
Weight
15 g
FIX95
PDF
PDF