??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS30S - External thread round handle
Bill of material
LS30S10-80
MODEL
Model
LS30S10-80
LV1
LV1 type
External thread round handle
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
polishing
CODE
code
LS30S
VAR02
D
mm
VAR04
L
mm
FIX02
La
90 mm
FIX04
RXFZ
2500 N
FIX06
Weight
76 g
FIX95
PDF
PDF