??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS32S - Stainless steel rotary handle
Bill of material
LS32S76
MODEL
Model
LS32S76
LV1
LV1 type
Stainless steel rotary handle
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
code
LS32S
VAR02
L
mm
FIX02
W
24 mm
FIX04
La
90 mm
FIX06
S
52 mm
FIX08
J
12.0 mm
FIX10
D
32 mm
FIX12
T
36 mm
FIX14
t
1.0 mm
FIX16
A
11 mm
FIX18
L2
60 mm
FIX20
Weight
48 g
FIX95
PDF
PDF