??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS33S - Embedded handle 1
Bill of material
LS33S90
MODEL
Model
LS33S90
LV1
LV1 type
Embedded handle 1
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
code
LS33S
VAR02
L
mm
FIX02
P
74 mm
FIX04
S
58 mm
FIX06
L1
61 mm
FIX08
L2
60 mm
FIX10
Weight
29 g
FIX95
PDF
PDF