??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS35S - External type with cover handle
Bill of material
LS35S100
MODEL
Model
LS35S100
MAT
Handle material
SUS304
SUR
Handle surface treatment
polishing
MAT1
Cover material
ABS
COC
Cover color
White
CODE
Code
LS35S
VAR02
L
100 mm
FIX02
L1
118 mm
FIX04
H
33.5 mm
FIX06
h
22 mm
FIX08
D
11.5 mm
FIX10
A
18 mm
FIX12
weight
62 g
FIX14
Applicable bolts
M5
FIX16
Applicable bolt quantity
2
FIX95
PDF
PDF