??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS41S,LS41Z - Rotary handle standard internal type
Bill of material
LS41S100
MODEL
Model
MAT
Material
SUR
Surface treatment
SAC
Standard accessories
CODE
Code
VAR02
L
mm
FIX02
V
85 mm
FIX04
A
20 mm
FIX06
B
68 mm
FIX08
C
17.5 mm
FIX10
E
74 mm
FIX12
H
30 mm
FIX14
h
7.5 mm
FIX16
T
2.5 mm
FIX18
Reference weight
0.07 kg/pcs
FIX95
PDF
PDF