??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS42S - Concealed handle standard external type
Bill of material
LS42S90
MODEL
Model
LS42S90
LV1
Grip position
partiality
MAT
Material
SUS304
SUR
Surface treatment
-
CODE
LS42S
VAR02
A
90 mm
FIX02
A1
50 mm
FIX04
D
64 mm
FIX06
D1
25 mm
FIX08
H
17.5 mm
FIX10
T
2.5 mm
FIX12
P
68 mm
FIX14
Q
43 mm
FIX16
b
53 mm
FIX18
a
38 mm
FIX20
Reference weight
0.09 kg/pcs
FIX95
PDF
PDF