??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS42ST - Concealed handle standard external type
Bill of material
LS42ST128
MODEL
Model
LS42ST128
LV1
Grip position
partiality
MAT
Material
SUS304
SUR
Surface treatment
wire drawing
CODE
LS42ST
VAR02
A
128 mm
FIX02
B
110 mm
FIX04
C
65 mm
FIX06
D
83 mm
FIX08
d
5 mm
FIX10
a
59 mm
FIX12
b
99 mm
FIX14
Reference weight
0.12 g
FIX95
PDF
PDF