??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ls4601_9erbg - Bel Power Solutions
Bill of material
LS4601-9ERBG
PN
Part Number
LS4601-9ERBG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 101W, Output 24VDC, 4.2A, Input 85-264VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, Undervoltage monitor, RoHS Compliant
POWER
Power
101 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
4,2 A
OT
Operating Temperature
-40 to 71 °C