??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS47Z - Concealed handle standard internal thread fixed internal type
Bill of material
LS47Z110
MODEL
Model
LS47Z110
LV1
Mounting hole
2 internal threads
MAT
Material
ZCC+ABS
SUR
Surface treatment
chromate treatment
CODE
Code
LS47Z
VAR02
A
mm
FIX02
A1
82 mm
FIX04
D
50 mm
FIX06
D1
23 mm
FIX08
C
7.5 mm
FIX10
G
12.5 mm
FIX12
T
5 mm
FIX14
P
96 mm
FIX16
a
36 mm
FIX18
b
90 mm
FIX20
Reference weight
0.15 kg/pcs
FIX95
PDF
PDF