??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS54PB,LS54PW - Concealed handle with fixed gasket type built-in type
Bill of material
LS54PB70
MODEL
Model
LV1
Clasp shape
square
MAT
Material
ABS+PC
SUR
Surface treatment
CODE
Code
VAR02
A
mm
FIX02
A1
43 mm
FIX04
D
38 mm
FIX06
D1
17.0 mm
FIX08
C
9 mm
FIX10
G
10.5 mm
FIX12
T
3.0 mm
FIX14
P
58 mm
FIX16
b
48 mm
FIX18
a
25 mm
FIX20
Use door panel thickness
0.5~3.2 mm
FIX22
Reference weight
0.02 kg/pcs
FIX95
PDF
PDF