??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS56P - Concealed handle, quick-mounting type, built-in type
Bill of material
LS56P94
MODEL
Model
LS56P94
LV1
type
Type B
MAT
Material
PA
SUR
Surface treatment
Black
CODE
Code
LS56P
VAR02
A
mm
FIX02
A1
80 mm
FIX04
D
41 mm
FIX06
D1
28.7 mm
FIX08
H
17 mm
FIX10
H1
13.50 mm
FIX12
t
1.5 mm
FIX14
E
5 mm
FIX16
Reference weight
0.02 kg/pcs
FIX95
PDF
PDF