??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS57P - Concealed handle, quick-mounting type, built-in type
Bill of material
LS57P103.5
MODEL
Model
LS57P103.5
LV1
type
Type D
MAT
Material
ABS
SUR
Surface treatment
Black
CODE
Code
LS57P
VAR02
No.
103.5 mm
FIX02
A
103.5 mm
FIX04
A1
91.5 mm
FIX06
D
45.5 mm
FIX08
D1
27 mm
FIX10
C
21 mm
FIX12
G
6 mm
FIX14
t
3 mm
FIX95
PDF
PDF