??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS59P - Concealed handle, quick-mounting type, built-in type
Bill of material
LS59P62
MODEL
Model
LS59P62
MAT
Material
TPE
SUR
Surface treatment
Black
CODE
Code
LS59P
VAR02
A
mm
FIX02
A1
53 mm
FIX04
D
34 mm
FIX06
C
40 mm
FIX08
E
18 mm
FIX10
E1
23 mm
FIX12
F
44 mm
FIX14
H
18 mm
FIX95
PDF
PDF