??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS76A - (Externally mounted) angle seat type with plate handle
Bill of material
LS76A100
MODEL
Model
LS76A100
HMAT
Handle material
A6063
PMAT
Plate material
A6063
HSUR
Handle surface treatment
Anodic oxidation treatment
PSUR
Plate surface treatment
Anodic oxidation treatment
ATT
attachment
KFMS5-12, equivalent to SUS304
CODE
Code
LS76A
VAR02
L
mm
FIX02
L1
110 mm
FIX04
R
100 mm
FIX06
R1
145 mm
FIX08
Reference weight
50.0 g
FIX95
PDF
PDF.