??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS78C,LS78S - Angle handle with mounting plate, diagonal type, interior and exterior type
Bill of material
LS78C100
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
L
mm
FIX02
D
8 mm
FIX04
H
35 mm
FIX06
T
4 mm
FIX08
d
6.5 mm
FIX10
Reference weight
0.09 kg/pcs
FIX95
PDF
PDF