??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS79AB,LS79A - Oval handle, fillet type, external type
Bill of material
LS79AB100
MODEL
Model
LV1
Mounting hole
Through-hole type
MAT
Material
aluminium alloy
SUR
Surface treatment
CODE
Code
VAR02
L
mm
FIX02
L1
117 mm
FIX04
H
55 mm
FIX06
A
26 mm
FIX08
B
17 mm
FIX10
d
11 mm
FIX12
Reference weight
0.14 kg/pcs
FIX95
PDF
PDF