??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
LS80AB,LS80A,LS80AD - (Externally mounted) aluminum alloy handle
Bill of material
LS80AB19
MODEL
Model
MAT
Material
aluminium alloy
SUR
Surface treatment
CODE
Code
VAR02
A
mm
FIX02
C
9.0 mm
FIX04
L
90.0 mm
FIX06
L1
107 mm
FIX08
H
41 mm
FIX10
h
29 mm
FIX12
R
5.3 mm
FIX14
weight
64 g
FIX95
PDF
PDF