??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS82Z - Oval handle arc exterior type
Bill of material
LS82Z120
MODEL
Model
LS82Z120
MAT
Material
ZDC
SUR
Surface treatment
Chrome plating
CODE
Code
LS82Z
VAR02
L
mm
FIX02
L1
146 mm
FIX04
A
22 mm
FIX06
B
25.0 mm
FIX08
B1
43 mm
FIX10
H
36 mm
FIX12
T
12 mm
FIX14
h
6.5 mm
FIX16
M
M6
FIX18
Reference weight
0.21 kg/pcs
FIX95
PDF
PDF