??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS87F - Oval handle, fillet type, built-in type
Bill of material
LS87F117-E
MODEL
Model
LS87F117-E
MAT
Material
PF
SUR
Surface treatment
Red/Black
CODE
Code
LS87F
VAR02
L
mm
VAR04
colour
FIX02
L1
137 mm
FIX04
A
31.5 mm
FIX06
B
20 mm
FIX08
h
12 mm
FIX10
H
60 mm
FIX12
M
M8
FIX14
Reference weight
0.13 kg/pcs
FIX95
PDF
PDF