??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS89A,LS89C - Tubular handle, round tube type, externally mounted
Bill of material
LS89A200
MODEL
Model
SMAT
Support material
aluminium alloy
PMAT
Pipe material
SSUR
Support surface treatment
Blacken
PSUR
Pipe surface treatment
-
CODE
Code
VAR02
L
mm
FIX02
L1
225 mm
FIX04
d
10 mm
FIX06
d1
16.5 mm
FIX08
Reference weight
0.35 kg/pcs
FIX95
PDF
PDF