??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS90AF - Tubular handle, round tube type, externally mounted
Bill of material
LS90AF150
MODEL
Model
LS90AF150
SMAT
Support material
PA6+GF30
PMAT
Pipe material
A6063
SSUR
Support surface treatment
Blacken
PSUR
Pipe surface treatment
clear anodizing
CODE
Code
LS90AF
VAR02
L
mm
FIX02
L1
180 mm
FIX04
d
8.2 mm
FIX06
d1
16 mm
FIX08
Reference weight
0.13 kg/pcs
FIX95
PDF
PDF