??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS91AF - Tube type handle, round tube with cover, externally mounted
Bill of material
LS91AF200
MODEL
Model
LS91AF200
SMAT
Support material
PA6+GF30
PMAT
Pipe material
aluminium alloy
SSUR
Support surface treatment
Blacken
PSUR
Pipe surface treatment
clear anodizing
CSUR
Cover surface treatment
orange
CODE
Code
LS91AF
VAR02
L
mm
FIX02
L1
260 mm
FIX04
L2
76 mm
FIX06
D
35 mm
FIX08
H
85 mm
FIX10
h
26 mm
FIX12
d
12 mm
FIX14
Reference weight
0.15 kg/pcs
FIX95
PDF
PDF