??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LSABX - Square handle
Bill of material
LSABX94
MODEL
Model
LSABX94
LV1
LV1 type
Square handle
MAT
Material
Reinforced nylon
SUR
Surface treatment
-
CODE
Code
LSABX
VAR02
L
FIX02
L1
110 mm
FIX04
B
21 mm
FIX06
H
37 mm
FIX08
h1
29 mm
FIX10
d
11.0 mm
FIX12
d1
6.5 mm
FIX95
PDF
PDF