??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
HPC
Description
LSAG8 - Precision linear rotary ball splines IKO - Size 8 - Dynamic load up to 1176 N
Bill of material
HPC - LSAG8-300
REF
Part number
D4
ØD4 (0/-0.015)
8 mm
D2
ØD2
mm
L
mm
LMAX
Max. length
mm
TD
Type of bearing
D
ØD (0/-0.013)
mm
L1
mm
L2
mm
W
mm
I
mm
T1
mm
D1
ØD1
mm
B
mm
E
mm
T
mm
PCD
ØPCD
mm
D3
ØD3
mm
C
Basic dynamic load
N
C0
Basic static load
N
MTD
Dynamic torque
Nm
T0
Static torque
Nm
TX
Static moment
(Nm)1
MASA
Weight/100mm
g
MAS
Masse
g
INFO
Informations
Informacje dodatkowe
INFO