??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Inocon
Description
LSQ.P - Swivel Clamp Connector Bases, Plastic, Type OZ, without centring step (smooth)
Bill of material
Swivel Clamp Connector Base, Plastic LSQ.P-B30-OZ-2-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
B30
B
Swivel width
40 mm
D2
8.5 mm
K
45 mm
L1
95 mm
L2
44 mm
M
42 mm
S
13.5 mm
T
20 mm
Z
Screw location
M8-25 mm
L3
Clamping lever
63 | 78 mm
OB
Finish
WEIGHT
Weight
0.0820 kg
CTN
Customs Tariff Number
39269097
ROHS
YES
INFOIN
Product details
Product details