??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
PRiCi FA
Description
LT100B,LT100BZ,LT100B-U,LT100BZ-U - Chains-100B
Bill of material
LT100BZ-4
MODEL
Model
LV1
Type
LV2
purpose
MAT
Material
Steel
CODE
Code
VAR02
Number of Links (Specify Even Number)
FIX02
h
mm
FIX04
m
mm
FIX06
n
mm
FIX08
t
mm
FIX10
Max. Allowable Tension
22.56 kN
FIX12
Number of Links per Unit
96 (Circumference Length 3048mm)
FIX95
PDF
PDF