??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lt1702_7g
Bill of material
LT1702-7G
PN
Part Number
LT1702-7G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 450W, Output 30.5VDC, 15.5A, Input 70-140VAC, RoHS Compliant
POWER
Power
500 W
OV
Output Voltage
48 VDC
OC
Output Current
11 A
VIN
Voltage Input
85-255 VAC
OT
Operating Temperature
-25 to 71 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
DIMENSION
Dimension
3U / 28HP cassette
NOO
Number of Outputs
1
VOUT
Vout 1
48 VDC
LOUT
Iout 1
11 A
AFO
Auxiliary functions and options
-
ROHS
RoHS
RoHS Compliant