??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LT40R,LT50R,LT60R - Chains-Double Pitch R Type
Bill of material
LT40R-4
MODEL
Model
LT40R-4
MAT
Material
Steel
CODE
Code
VAR02
Number of Links (Specify Even Number)
FIX02
a
11.7 mm
FIX04
b
25.40 mm
FIX06
c
1.5 mm
FIX08
d
7.95 mm
FIX10
e
15.88 mm
FIX12
f
3.97 mm
FIX13
g
1.5 mm
FIX14
h
8.02 mm
FIX16
m
9.53 mm
FIX18
n
17.55 mm
FIX20
Max. Allowable Tension
2.75 kN
FIX22
Number of Links per Unit
120 (Circumference Length 3048mm)
FIX95
PDF
PDF