??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Firma
Rollon
Beschreibung
LTH..S - Steel telescopic rail with damped end stops, full extension (max load 3084 N, max closed length 1500 mm)
Stückliste
LTH30S-0300-RF
INFO1
Long description
The LTH is a full extension telescopic rail that consists of a double T-shaped intermediate element and the two corresponding sliders. This rail is designed to handle heavy loads with minimal deflection and high system rigidity.
GUI
Laufschiene
LTH..S
DIM
Größe
mm
INFO
Katalog
Katalog mm
L
Länge
mm
H
Hub
mm
Wert eingeben für H
Hub
mm
cm
inch
ft
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
TYPE
A
50 mm
B
100 mm
F
Bohrung
mm
CDC
N
NF
Anz. Bohr.
3
W
Gewicht
kg