??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LTP13CB,LTP13CN - Tensioners Unit - Link Bar Type
Bill of material
LTP13CB6-Y7-F6-L30
MODEL
Model
MAT
Material
Equivalent to S45C
SUR
Surface treatment
ATT
Attachment
Retaining Ring C Type, Hex Socket Head Cap Screw, Nut, Washer.
AMAT
Attachment Material
CODE
Code
VAR02
D
mm
VAR04
Y Specify unit 1mm
mm
Inserisci valore per VAR04
Y Specify unit 1mm
mm
cm
inch
ft
VAR06
F Specify unit 1mm
mm
Inserisci valore per VAR06
F Specify unit 1mm
mm
cm
inch
ft
VAR08
L Specify unit 1mm
mm
Inserisci valore per VAR08
L Specify unit 1mm
mm
cm
inch
ft
FIX02
l
50.0 mm
FIX04
B
25 mm
FIX06
Ta
10 mm
FIX08
E
7 mm
FIX10
G
12 mm
FIX12
N
6.6 mm
FIX14
Included Screw
M6X25
FIX16
Tension Pin Dimension V
8 mm
FIX18
Tension Pin Dimension d
5.0 mm
FIX20
Tension Pin Dimension H
10 mm
FIX22
Tension Pin Dimension W
8 mm
FIX24
Tension Pin Dimension P
6 mm
FIX26
Tension Pin Dimension M (Coarse)
M6
FIX95
PDF
PDF