??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LTPK25E,LTPK30E - Double speed return guide rail
Bill of material
LTPK25E-C206B
MODEL
Model
LV1
Double speed
MAT
Material
Ultra high molecular polyethylene
COL
colour
white
CODE
Code
VAR02
No.
VAR04
Bracket kit included
FIX02
A
34 mm
FIX04
B
mm
FIX06
C
22 mm
FIX08
D
mm
FIX10
E
31 mm
FIX12
M
M6
FIX14
r
mm
FIX16
R
60 mm
FIX18
V
25 mm
FIX20
G
3 mm
FIX22
S
25 mm
FIX24
t
3 mm
FIX26
L
mm
FIX28
d1
6.5 mm
FIX30
d2
6.5 mm
FIX32
K
mm
FIX34
J
mm
FIX36
P
18 mm
FIX38
Q
mm
FIX95
PDF
PDF