LTR1010AC7S-420S01
DAI-ICHI SOKUHAN WORKS CO.
C7 Precision ball screw
Steel ball screw
Un-worked shaft ends
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{issoku/c7_precision_ball_screw/steel_ball_screws/un_workred_shaft_ends/ltr1010ac7s.prj},{NB=LTR1010AC7S-420S01(0)},{TYPE=LTR},{D1=10},{LEAD=10},{NOC=1.5×1},{LS=420},{PN=0},{AG=C7},{VER=11},{XX=2},{PPATH=assemblies/non_worked_shaft_steel_asmtpl.prj},{CA=1720},{COA=2745},{S=With plastic seal}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
DAI-ICHI SOKUHAN WORKS CO.
Description
LTR1010AC7S - Precision ball screw
Bill of material
LTR1010AC7S-420S01
LS
Length of screw (Stroke)
420mm (280)
780mm (640)
420mm (280)
780mm (640)
PN
Position of nuts
AG
Accuracy grade
C7
CA
Dynamic load ratings Ca
1720
N
COA
Static load ratings Coa
2745
N
S
Seal
With plastic seal