LTR2020AC7S-500S01
DAI-ICHI SOKUHAN WORKS CO.
C7 Precision ball screw
Steel ball screw
Un-worked shaft ends
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{issoku/c7_precision_ball_screw/steel_ball_screws/un_workred_shaft_ends/ltr2020ac7s.prj},{NB=LTR2020AC7S-500S01(0)},{TYPE=LTR},{D1=20},{LEAD=20},{NOC=1.5×1},{LS=500},{PN=0},{AG=C7},{VER=27},{XX=2},{PPATH=assemblies/non_worked_shaft_steel_asmtpl.prj},{CA=6710},{COA=12640},{S=With plastic seal}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
DAI-ICHI SOKUHAN WORKS CO.
Description
LTR2020AC7S - Precision ball screw
Bill of material
LTR2020AC7S-500S01
LS
Length of screw (Stroke)
500mm (310)
1000mm (810)
1500mm (1310)
2000mm (1810)
500mm (310)
1000mm (810)
1500mm (1310)
2000mm (1810)
PN
Position of nuts
AG
Accuracy grade
C7
CA
Dynamic load ratings Ca
6710
N
COA
Static load ratings Coa
12640
N
S
Seal
With plastic seal