??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
IMI Bimba Products
Description
LTV Mechanically Operated - Light Touch 4-Way Air Valves
Bill of material
LTV-45
PN
Part No.
AR
Actuator - Return
AF
Actuation Force @ 80 PSI
ASDF
Act. Stroke Distance-Full Open
ASDO
Act. Stroke Distance-Over Travel
AC
Actuator Color
L
L Length
Inch
W
W Width
Inch
H
H Height
Inch
A
1.25 Inch
B
2.22 Inch
C
0.75 Inch
D
0.81 Inch
E
0.59 Inch
F
0.65 Inch
G
0.50 Inch
I
0.50 Inch