??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
LUSSINO - Mirros with upper scattered light
Bill of material
S961000SL
CODE
Code
S961000SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
WIDTH
Width
cm
MAT2
Frame finish
USB
USB port
WT
Watt
11 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S961000SL
SDESCR1
Very Short Description 1
INDA Sp.arr.rett.c/luce S961000SL
SDESCR2
Very Short Description 2
LUSSINO L40xH80xP4.5 SL
ARTDESC
Article Description
Brand: INDA Serie: LUSSINO Specchio d arredo rett. con luce Prod. No.: S961000SL L40xH80xP4.5 Aluminium SL
INTERCODE
International Code
EAN-13:8021586872234
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VER
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
4.5 cm
WEIGHT
Weight
8 kg
SER
Series
Lussino
LINE
Line
Mirror with Lighting
MOD
Model
S961000SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Product grouping
S96
STRUT
Material structure
Aluminium