您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Adjustable feet for ground mounting LV.F-125-24-SST-M24x198-VD(0)
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LV.F-SST-VD
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lv_f_sst_vd/lv_f_sst_vd_asmtab.prj},{NB=Adjustable feet for ground mounting LV.F-125-24-SST-M24x198-VD(0)},{CODE=185525},{DESCRIPTION=LV.F-125-24-SST-M24x198-VD},{ROT=0},{DIM01=125},{DIM02=M24},{DIM03=95},{DIM04=265},{DIM05=-},{DIM06=198},{DIM07=67},{DIM08=12.5},{DIM09=46.000},{DIM10=23},{DIM11=24},{DIM12=24},{DIM13=28000},{WEIGHT=919},{NDM=24.000},{KDM=20.319},{D2=24.000},{L=198.000},{L2=37.000},{S=24.000},{L1=0.000},{H1=23.000},{PPATH=assemblies/lv_f_sst_vd_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 126
HELP_VARIABLE
Company
Elesa
Description
LV.F-SST-VD - Adjustable feet for ground mounting
Bill of material
Adjustable feet for ground mounting LV.F-125-24-SST-M24x198-VD(0)
CODE
Code
185525
185525
DESCRIPTION
Description
LV.F-125-24-SST-M24x198-VD
LV.F-125-24-SST-M24x198-VD
ROT
Rotation
°
DIM01
D
125
125
mm
DIM02
d
M24
M24
DIM03
d1
95
95
mm
DIM04
L
265
265
mm
DIM05
L1
-
-
mm
DIM06
l
198
198
mm
DIM07
l1
67
67
mm
DIM08
d2
12.5
12.5
mm
DIM09
h
46.000
46.000
mm
DIM10
h1
23
mm
DIM11
s
24
24
mm
DIM12
Ø
24
24
mm
DIM13
Max limit static load
28000
28000
N
WEIGHT
Weight
919
919
g