??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
LV Series - Capacity 2200
Bill of material
LV0050V1
PN
Part Number
LV0050V1
D
Wheel Diameter
TW
Tread Width
18mm(0.71")
WT
Wheel Type
Nylon
CAP
Static Load Capacity
110 lbs.
H
Overall Height
2.8 Inch
AR
Adjustment Range
+0.47"
FS
Fastening Specification
BS
Attaching Bolt Size
1/4"