您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
2023318-1
TE Connectivity
Connectors
PCB Connectors
Wite-to-Board Connectors
FFC, FPC & Ribbon Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/lvds_connectors_lcedi.prj},{NB=2023318-1},{PN=2023318-1},{SHA256=wX4n3W3WOt5rmWLolFieza/okHPaN8Aie6FKzojYxrc=},{INAME=00007__c2d20233182d12de2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2023318-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=(LCEDI) SR plug lower shell 40pos},{CS=N/A},{CCTT=N/A},{CSY=N/A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
TE Connectivity
Description
LVDS Connectors (LCEDI)
Bill of material
2023318-1
PN
Part Number
2023318-1
2023318-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
(LCEDI) SR plug lower shell 40pos
(LCEDI) SR plug lower shell 40pos
CS
Connector System
N/A
N/A
CCTT
Connector & Contact Terminates To
N/A
N/A
CSY
Connector Style
N/A
N/A
WCT
Wire/Cable Type
N/A
N/A
CT
Connector Type
N/A
N/A
AT
Accessory Type
Connector Shell
Connector Shell
PT
Product Type
Accessory
Accessory
NP
Number of Positions
40
40
NR
Number of Rows
1
1
SM
Shell Material
Copper Alloy
Copper Alloy
CCR
Contact Current Rating (Max)
N/A
N/A
A
CMAPM
Contact Mating Area Plating Material
N/A
N/A
CTT
Contact Transmits (Typical)
N/A
N/A
CTAPM
Contact Termination Area Plating Material
N/A
N/A
CL
Contact Layout
N/A
N/A
TMPCB
Termination Method to Printed Circuit Board
N/A
N/A
TMWC
Termination Method to Wire & Cable
N/A
N/A
PCBMRT
PCB Mount Retention Type
N/A
N/A
PCBMR
PCB Mount Retention
N/A
N/A
PCBMA
PCB Mount Alignment
N/A
N/A
CMT
Connector Mounting Type
N/A
N/A
MA
Mating Alignment
N/A
N/A
MR
Mating Retention
N/A
N/A
MANG
Mounting Angle
N/A
N/A
CPMM
Centerline (Pitch)
.5
.5
mm
CPIN
Centerline (Pitch)
.0197
.0197
in
HC
Housing Color
N/A
N/A
HM
Housing Material
N/A
N/A
MHMM
Mated Height
4.3
4.3
mm
MHIN
Mated Height
.1692
.1692
in
PCBTMM
PCB Thickness (Recommended)
N/A
N/A
mm
PCBTIN
PCB Thickness (Recommended)
N/A
N/A
in
OTRC
Operating Temperature Range
N/A
N/A
°C
OTRF
Operating Temperature Range
N/A
N/A
°F
CA
Circuit Application
N/A
N/A
IE
Internal/External
N/A
N/A
AS
Approved Standards
VESA
ULFR
UL Flammability Rating
N/A
N/A