??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HPC
Description
LWL 9 - R - Rail - Precision linear slide IKO - Size 9 - Dynamic load from 1070 N to 2080 N
Bill of material
HPC - LWL9-240
REF
Part number
L
Length
mm
NBT
Nb. of holes
W
9 mm
H4
6 mm
D3
3.5 mm
D4
6 mm
H
3.5 mm
E
10 mm
F
20 mm
TRF
Rail mounting holes
M3 x 8 mm
MAS
Weight (per 100mm)
35 g
INFO
Informations
Information
INFO